ROHM Product Detail

BD83064MWF-C (New)
64-Channel Constant Current Drivers Embedded Backlight LED Driver for Automotive

BD83064MWF-C is embedded 64-channel constant current drivers with 16-bit PWM dimming. This device can set LED constant current value by setting external ISET Resistor. Communication via SPI is feasible.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD83064MWF-CE2
Status | Recommended
Package | UQFN88FBV100
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Functional Safety:

A product that has been developed based on an ISO 26262 design process compliant to the ASIL level described in the datasheet.

Specifications:

Topology

Constant Current

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

2880

Per Channel Drive(Max.)[mA]

45

Number of Outputs

64

Vout(Max.)[V]

10

Data Input

SPI

Data Transfer Rate(Max.)[MHz]

20

Dimming

DC / PWM

PWM Dimming Steps

65536

DC Dimming Steps

64

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

10.0x10.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • ISO 26262 Process Compliant to Support ASIL-B
  • Integrated 64-channel LED Constant Current Drivers
  • SPI Interface (Cascade Connection Feasible)
  • 16-bit PWM Dimming (Min On Pulse 0.5 μs)
  • 6-bit Global Dimming (50 % to 100 %)
  • LED Constant Current Setting by ISET Resistor
  • Phase Shift Function (16 bits)
  • LED Open Detection and LED Short Detection
  • Adjacent LED Short Detection
  • Abnormal Output FAILB Pin
X

Most Viewed