ROHM Product Detail

BD2802GU
2-Channel RGB Constant Current LED Driver with Illumination

The BD2802GU is a RGB LED driver specifically engineered for decoration purposes. This RGB driver incorporates lighting patterns and illuminates without imposing any load on CPU. This RGB driver is best-suited for illumination using RGB LEDs and decoration using monochrome LEDs. .In addition, this RGB driver has been successfully miniaturized through the use of a chip size package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD2802GU-E2
Status | Active
Package | VCSP85H2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Topology

Constant Current

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

182

Per Channel Drive(Max.)[mA]

30.48

Number of Outputs

6

Vout(Max.)[V]

5.5

Switching Frequency (Max.)[MHz]

1

Data Input

I2C

Data Transfer Rate(Max.)[MHz]

0.4

Dimming

DC

DC Dimming Steps

128

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.8x2.8 (t=1.0)

Find Similar

Features:

・RGB LED driver (dual drivers)
・Slope control function (allowing dual drivers to be controlled independently).
・Slope control can be implemented using the DC current.
・Continuous illumination mode and Illumination single cycle mode are supported.
・Independent external ON/OFF synchronizing terminals are provided.
・Multiple drivers can be used concurrently.
・Thermal shutdown (TSD)
・I²C BUS fast mode support (maximum rate: 400 kHz)
・A device address can be changed via an external pin.
X

Most Viewed