ROHM Product Detail

BD2801MUV
3ch Built-in Charge Pump Linear LED Driver

The BD2801MUV is a 3ch linear constant-current LED driver IC with a built-in charge pump power supply, allowing the output current of each channel to be adjusted by external resistors connected to the IREF pin. In addition, each ch can be controlled ON/OFF by inputting an external signal. It is suitable for R, G, and B LED driver IC for CIS type sensors.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD2801MUV-E2
Status | Recommended
Package | VQFN016V3030
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Topology

Constant Current

Vin(Min.)[V]

3.135

Vin(Max.)[V]

3.465

Total Output Current (Max.)[mA]

198

Per Channel Drive(Max.)[mA]

100

Number of Outputs

3

Vout(Max.)[V]

20

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

0

Operating Temperature (Max.)[°C]

70

Package Size [mm]

3.0x3.0 (t=1.0)

Find Similar

Features:

  • Built-in Charge Pump Power Supply
  • 3ch Independent ON/OFF
  • 8-step Current Setting
  • IREF Pin Ground Fault Protection (IREF SCP)
X

Most Viewed