ROHM Product Detail

BD18333EUV-M
24CH Linear LED Driver Embedded Automotive Lamps LED Driver

BD18333EUV-M is 24CH constant current driver with 8-bit PWM dimming and 8-bit local DC dimming individual channels. Communication with μ-Controller is available via UART.

Product Detail

 
Part Number | BD18333EUV-ME2
Status | Recommended
Package | HTSSOP-C48
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Functional Safety:

A product that has been developed based on an ISO 26262 design process compliant to the ASIL level described in the datasheet.

Specifications:

Topology

Constant Current

Vin(Min.)[V]

4.5

Vin(Max.)[V]

40

Total Output Current (Max.)[mA]

3000

Per Channel Drive(Max.)[mA]

125

Number of Outputs

24

Vout(Max.)[V]

40

Data Input

UART

Data Transfer Rate(Max.)[MHz]

1

Dimming

DC / PWM

PWM Dimming Steps

256

DC Dimming Steps

256

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

12.5x8.1 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Cap™ Integrated
  • AEC-Q100 Qualified (Grade1)
  • ISO 26262 Process Compliant to Support ASIL-B
  • Integrated 24CH LED Constant Current Driver
  • UART Interface
  • Independent 8-bit PWM Dimming Function
  • Independent 8-bit Local DC Dimming Function
  • Independent 4-bit Delay Function
  • LSI Protection Function (UVLO, TSD)
  • LED Abnormality Detection Function (Open/Short)
  • LED Cathode Short Detection Function
  • Integrated Abnormality Output the FAILB Pin

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66006
    • LED Rear Lamp, Turn Lamp, Stop Lamp
    • By changing the lamp to LED, it reduces power consumption, increases brightness, improves visibility, and improves safety by lighting during the day. BD18333EUV-M is a 24-channel independently controllable LED driver that contributes to higher performance rear lamps.


      Collaboration board with Shockley

      Shanghai Shockley was established in October 2005, is a geared to the needs of China's electronics industry, based on the semiconductor chip, the application of technical services solutions for your business and products agent registered.Shockley has experienced technical research and development and marketing team, can be based on semiconductor chips, according to customer needs, to provide technical services and complete solutions, to help customers quickly and efficiently to complete product design.

    • Reference Design - REF67013
    • EV2W Light Control Module (LCM)
    • EV2W_LCM-EVK-A05 is the reference design that uses ROHM automotive LED drivers for EV Two Wheelers (TW) lighting application. The solution is integrated with Speech IC Acoustic Vehicle Alert System (AVAS). Devices used in the design are automotive grade. The reference board will enable users test operation and evaluate performance characteristics of the Head Lamp, DRL Driver (BD18354MUF), Tail Lamp Driver (BD18347AEFV), Turn Indicator Driver (BD18327EFV), Animation LED Driver (BD18333EUV) for automotive lighting applications.

X

Most Viewed