ROHM Product Detail

Not Recommended for New Designs BD1754HFN
Constant Current LED Driver with 64 Dimming Steps for up to 4 LEDs

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD1754HFN-TR
Package | HSON8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Topology

Constant Current

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

256

Per Channel Drive(Max.)[mA]

64

Number of Outputs

4

Vout(Max.)[V]

7

Data Input

1-wire

Data Transfer Rate(Max.)[MHz]

2.8

Dimming

DC

DC Dimming Steps

64

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x3.0 (t=0.6)

Features:

・Current regulation for LED up to 4 parallels
・Adjustable constant current 64 steps
・High accuracy and matching of each current channel (0.5% Typ)
・Brightness control via a 1-wire digital control interface (UPIC)
X

Most Viewed