BD8381AEFV-M
LED Drivers for Automotive Light

BD8381AEFV-M is a white LED driver with the capability of withstanding high input voltage (50V MAX). It has also an integrated current-mode, buck-boost DC/DC controller to achieve stable operation against high input voltage and to remove the constraint of the number of LEDs in series connection. The LED brightness is controlled by either linear or PWM signal and is also possible to be controlled even without using a microcomputer, but instead, by means of the built-in PWM brightness signal generation circuit.

Product Detail

 
Part Number | BD8381AEFV-ME2
Status | Recommended
Package | HTSSOP-B28
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Buck-Boost

Vin(Min.)[V]

5

Vin(Max.)[V]

30

Number of Outputs

1

Vout(Max.)[V]

50

Switching Frequency (Max.)[MHz]

0.6

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.7x6.4 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Input voltage range 5.0-30V
  • Integrated buck-boost current-mode DC/DC controller
  • Built-in CR timer for PWM brightness
  • PWM linear brightness
  • Built-in protection functions (UVLO, OVP, TSD, OCP, SCP)
  • LED error status detection function (OPEN/ SHORT)
  • HTSSOP-B28 package
X

Most Viewed