ROHM Product Detail

BD81A74EFV-M
4ch White LED Driver Built-in Current Driver Buck-Boost and Boost DC/DC Controller for Automotive

BD81A74EFV-M / BD81A74MUV-M (VQFN28SV5050 package) is a white LED driver with the capability of withstanding high input voltage (maximum 35V). This driver has 4ch constant-current drivers in 1-chip, where each channel can draw up to 120mA (Max), and it is suitable for high illumination LED drive. Furthermore, a buck-boost current mode DC/DC controller is also built to achieve stable operation during power voltage fluctuation. Light modulation (10,000:1@100Hz dimming function) is possible by PWM input.

Product Detail

 
Part Number | BD81A74EFV-ME2
Status | Recommended
Package | HTSSOP-B28
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Buck-Boost

Vin(Min.)[V]

4.5

Vin(Max.)[V]

35

Total Output Current (Max.)[mA]

480

Per Channel Drive(Max.)[mA]

120

Number of Outputs

4

Vout(Max.)[V]

40

Switching Frequency (Max.)[MHz]

2.2

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.7x6.4 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • 4ch Current Driver for LED Drive
  • Buck-Boost Current Mode DC/DC Controller
  • Control DC/DC Converter Oscillation Frequency by External Synchronized Signal
  • Spread Spectrum Function
  • LSI Protection Function (UVLO, OVP, TSD, OCP, SCP)
  • LED Abnormality Detection Function (Open/Short)
  • VOUT Discharge Function (Buck-Boost Structure Limitation)

Reference Design / Application Evaluation Kit

 
X

Most Viewed