ROHM Product Detail

BD18364EFV-M
8ch Internal By-pass Switch LED Driver

The BD18364EFV-M is a buck-boost LED driver with built-in 8ch By-pass switch. Sequential winker and animation lamp light circuits are made possible in this circuit. The By-pass switch can be controlled ON and OFF individually by micro-controller communication. In By-pass switch control, generating high current can be prevented from the current limit circuit.

Product Detail

 
Part Number | BD18364EFV-ME2
Status | Recommended
Package | HTSSOP-B30
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Buck-Boost Bypass Switch

Vin(Min.)[V]

5.5

Vin(Max.)[V]

45

Total Output Current (Max.)[mA]

800

Per Channel Drive(Max.)[mA]

800

Number of Outputs

8

Vout(Max.)[V]

60

Switching Frequency (Max.)[MHz]

0.55

Dimming

DC / PWM

PWM Dimming Steps

256

DC Dimming Steps

1024

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

10.0x7.6 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Buck-boost LED Driver (Boost to VIN)
  • Prevents High Current During LED Switching
  • 8ch By-pass Switch
  • DC Dimming (10bit)
  • Over Voltage Protection (OVP)
  • By-pass Switch Independent PWM Dimming
  • UART Communication Interface (Supports CAN and LIN)
  • LED Abnormality Detection Function
  • Spread Spectrum Frequency Modulation (Variable)
  • 8-bit A/D Converter
X

Most Viewed