ROHM Product Detail

BV1LC300FJ-C
Automotive IPD 1ch Low Side Switch

The BV1LC300FJ-C is 1ch automotive low side switch IC, which has built-in OCP, TSD, active clamp function. Also, diagnostic function can diagnose OCP, TSD, open load detection function (OLD).

Product Detail

 
Part Number | BV1LC300FJ-CE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

Low side switches

Generation

GEN1

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Limitation

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

350

ON Resistance(Max.)[mΩ]

850

DC Output Current @Ta=85℃ [A]

1

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Drain-Source Voltage (Max.)[V]

42

Single Pulse Energy 25°C [mJ]

300

Over Current Limit (Min.)[A]

1.7

Under voltage Detection Level(Max.)[V]

2.7

Current consumption(Typ.)[µA]

110

Open Load Detect [V]

1.5

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • AEC-Q100 Qualifies(Grade1)
  • Built-in Over Current Protection Function(OCP)
  • Built-in Thermal Shutdown Function (TSD)
  • Built-in Active Clamp Function
  • Built-in Diagnostic Function
  • Direct Control Enabled from CMOS Logic IC, etc.
  • On Resistance RDS(ON) = 350 mΩ(Typ)(when VIN = 5 V, IOUT = 0.5 A, Tj = 25℃)
  • Monolithic Power Management IC with the Control Block (CMOS) and Power MOS FET Mounted on a Single Chip
X

Most Viewed