ROHM Product Detail

BV1LB050FPJ-C
Automotive IPD 1ch Low Side Switch

BV1LB050FPJ-C is 1ch low side switch IC for 12V automotive applications. It has built-in OCP, Dual TSD and Active Clamp function.

Product Detail

 
Part Number | BV1LB050FPJ-CE1
Status | Recommended
Package | TO252-J3
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

Low side switches

Generation

GEN2

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Limitation

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

50

ON Resistance(Max.)[mΩ]

125

DC Output Current @Ta=85℃ [A]

4.5

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Drain-Source Voltage (Max.)[V]

40

Single Pulse Energy 25°C [mJ]

105

Over Current Limit (Min.)[A]

15

Under voltage Detection Level(Max.)[V]

3

Current consumption(Typ.)[µA]

100

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

6.6x10.1 (t=2.5)

Find Similar

Features:

  • Built-in Dual TSD (This IC has thermal shutdown (Junction temperature detect) and ΔTj Protection (Power-MOS steep temperature rising detect).)
  • AEC-Q100 Qualified (Grade1)
  • Built-in Over Current Protection Function (OCP)
  • Built-in Active Clamp Function
  • Direct Control Enabled from CMOS Logic IC, etc.
  • On Resistance RDS(ON) = 50mΩ (Typ)
    (when VIN = 5V, IOUT = 2.4A, Tj = 25℃)
  • Monolithic Power Management IC with the Control Block (CMOS) and Power MOS FET Mounted on a Single Chip
X

Most Viewed