ROHM Product Detail

Not Recommended for New Designs BV1LB028FPJ-C
1ch Low Side Switch IC

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BV1LB028FPJ-CE1
Package | TO252-J3
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

Low side switches

Generation

GEN1

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Limitation

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

28

ON Resistance(Max.)[mΩ]

65

DC Output Current @Ta=85℃ [A]

6.4

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Drain-Source Voltage (Max.)[V]

42

Single Pulse Energy 25°C [mJ]

300

Over Current Limit (Min.)[A]

30

Under voltage Detection Level(Max.)[V]

2.7

Current consumption(Typ.)[µA]

100

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

6.6x10.1 (t=2.5)

Features:

  • Built-in overcurrent limiting circuit(OCP)
  • Built-in thermal shutdown circuit(TSD)
  • Built-in active clamp circuit
  • Direct control enabled from CMOS logic IC, etc.
  • On resistance RDS(ON1)=28mΩ(Typ)(when VIN5V, IOUT=2.4A, Tj=25℃)
  • Monolithic power management IC with the control block (CMOS) and power MOS FET mounted on a single chip
  • Surface mount package TO252-J3
  • AEC-Q100 Qualifies (Grade1)
X

Most Viewed