ROHM Product Detail

BM2LK280FJ-C (New)
Automotive 2ch Low-Side Switch IPD

BM2LK280FJ-C is a 2-channel low-side switch IC designed for 12 V and 24 V automotive applications. It integrates key protection features, including overcurrent protection (OCP), dual TSD, and an active clamp function, enabling high reliability and robust operation in automotive systems.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BM2LK280FJ-CE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

Low side switches

Generation

GEN2

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Limitation

Thermal Shut Down

Self-restart

Channel Number [ch]

2

ON Resistance(Typ.)[mΩ]

280

ON Resistance(Max.)[mΩ]

640

DC Output Current @Ta=85℃ [A]

1

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Drain-Source Voltage (Max.)[V]

60

Single Pulse Energy 25°C [mJ]

85

Over Current Limit (Min.)[A]

1.7

Under voltage Detection Level(Max.)[V]

3

Current consumption(Typ.)[µA]

100

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • Built-in Dual TSD
  • AEC-Q100 Qualified
  • Functional Safety Supportive AutomotiveProducts
  • Built-in Over Current Protection Function (OCP)
  • Built-in Active Clamp Function
  • Direct Control Enabled from CMOS Logic IC, etc.
  • On Resistance RDS(ON) = 280mΩ(Typ)(VIN = 5V, IOUT = 0.5A, Tj = 25℃)
  • Monolithic Power Management IC with the Control Block (CMOS) and Power MOS FET Mounted on a Single Chip
X

Most Viewed