ROHM Product Detail

Not Recommended for New Designs BD8LA700EFV-C
Automotive 8ch Low-side switch

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8LA700EFV-CE2
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

Low side switches

Generation

GEN2

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Multi Channel

Overcurrent Protection

Limitation

Thermal Shut Down

Off-Latch

Channel Number [ch]

8

ON Resistance(Typ.)[mΩ]

700

ON Resistance(Max.)[mΩ]

1560

Supply Voltage(Min.)[V]

3.0/4.0 (Digital/Analog)

Supply Voltage(Max.)[V]

5.5

Drain-Source Voltage (Max.)[V]

45

Single Pulse Energy 25°C [mJ]

70

Over Current Limit (Min.)[A]

0.5

Under voltage Detection Level(Max.)[V]

VDDIO=2.7/VDD=4

Current consumption(Typ.)[µA]

500/3000 (Digital/Analog)

Open Load Detect [V]

2

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

7.8x7.6 (t=1.0)

Features:

  • Monolithic power IC that has a built-in control part (CMOS) and a power MOS FET on 1chip
  • 8ch Low-side switch for driving resistive, inductive load
  • 16bit Serial peripheral interface (SPI) for diagnostics and control
  • Built-in Open Load Detection circuit in output-off state
  • Built-in Over Current Protection circuit (OCP)
  • Built-in Active Clamp circuit
  • Built-in Thermal shutdown circuit (TSD)
  • Low On resistance of RON=700mΩ
    (VIN=5V, Tj=25°C, Io=0.20A, Typ)
  • Surface mount HTSSOP-B24 Package
  • AEC-Q100 Qualified (Grade1)
X

Most Viewed