BD4LD650EFV-C
Automotive 4ch Low Side Switch

BD4LD650EFV-C is a 4-channel SPI-input low side switch for automotive and industrial application. It has built-in open load detection function, short ground detection function, over current protection function, thermal shutdown function, and active clamp function.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD4LD650EFV-CE2
Status | Recommended
Package | HTSSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Generation

GEN2

Function

Multi Channel

Channel Number [ch]

4

Drain-Source Voltage (Max.)[V]

37

Output Current[A]

0.5

ON Resistance(Max.)[mΩ]

1500

ON Resistance(Typ.)[mΩ]

650

Over Current Detect [A]

0.5

Active Clamp Energy [mJ]

125

Supply Voltage(Min.)[V]

3.0/4.0 (Digital/Analog)

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

30/900 (Digital/Analog)

Thermal Shut Down

Self-restart

Open Load Detect [V]

2.2

Status Terminal

Available

Output Turn on Time [ms]

Adjustable

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

6.5x6.4 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Monolithic Power Management IC with Control Block (CMOS) and a Power MOSFET Mounted on a Single Chip
  • Channel Control/error can be Detected by 16bit SPI Commands.
  • Built-in Open Load Detection Function (OLD)
  • Built-in Short Ground Detection Function (SGD)
  • Built-in Over Current Protection Function (OCP)
  • Built-in Thermal Shutdown Function (TSD)
  • Built-in Active Clamp Function
  • Built-in Synchro Mode
  • Built-in Limp Home Mode
  • Surface-mount HTSSOP-B20 Packaging
X

Most Viewed