ROHM Product Detail

BD4LB650EFV-C
Automotive 4ch Low Side Switch

BD4LB650EFV-C is a 4-channel SPI-input low side switch for automotive and industrial application. It has built-in open load detection function, short ground detection function, over current protection function, thermal shutdown function, and active clamp function.

Product Detail

 
Part Number | BD4LB650EFV-CE2
Status | Recommended
Package | HTSSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

Low side switches

Generation

GEN2

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Multi Channel

Overcurrent Protection

Hiccup

Thermal Shut Down

Self-restart

Channel Number [ch]

4

ON Resistance(Typ.)[mΩ]

650

ON Resistance(Max.)[mΩ]

1500

Nominal Current(Typ.)[A]

0.5

Supply Voltage(Min.)[V]

4

Supply Voltage(Max.)[V]

5.5

Drain-Source Voltage (Max.)[V]

37

Single Pulse Energy 25°C [mJ]

125

Over Current Limit (Min.)[A]

0.5

Under voltage Detection Level(Max.)[V]

4

Current consumption(Typ.)[µA]

900

Open Load Detect [V]

2.2

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

6.5x6.4 (t=1.0)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Monolithic Power Management IC with Control Block (CMOS) and a Power MOSFET Mounted on a Single Chip
  • Channel Control/error can be Detected by 16bit SPI Commands.
  • Built-in Open Load Detection Function (OLD)
  • Built-in Short Ground Detection Function (SGD)
  • Built-in Over Current Protection Function (OCP)
  • Built-in Thermal Shutdown Function (TSD)
  • Built-in Active Clamp Function
  • Built-in Synchro Mode
  • Built-in Limp Home Mode
  • Surface-mount HTSSOP-B20 Packaging
X

Most Viewed