ROHM Product Detail

BD1LB500FVM-C
In-Vehicle 1ch Low Side Switch

BD1LB500FVM-C is an in-vehicle 1ch low side switch. This switch builds in the overcurrent limiting circuit, thermal shutdown circuit, open load detection circuit and under voltage lock out circuit. It also provides the diagnostic output circuit when an abnormality is detected.

Product Detail

 
Part Number | BD1LB500FVM-CGTR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

Low side switches

Generation

GEN1

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Hiccup

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

350

Output Current (Typ) @Ta=85℃ [A]

0.6

Supply Voltage(Min.)[V]

3.5

Supply Voltage(Max.)[V]

5.5

Drain-Source Voltage (Max.)[V]

42

Single Pulse Energy 25°C [mJ]

25

Over Current Limit (Min.)[A]

0.8

Under voltage Detection Level(Max.)[V]

3

Current consumption(Typ.)[µA]

500

Open Load Detect [V]

2

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.0x2.9 (t=0.9)

Find Similar

Features:

  • Built-in overcurrent limiting circuit
  • Built-in thermal shutdown circuit(TSD)
  • Built-in open load detection circuit(at output OFF)
  • Enables direct control from CMOS logic ICs, etc.
  • Low standby current
  • Built-in under voltage lock out circuit
  • Built-in diagnostic output(ST) terminal
  • Low ON resistance RDS(ON) =350mΩ(Typ) (VDD=IN=5V, Ta=25°C, IOUT=0.25A)
  • Built-in overvoltage protection(active clamp) for output circuit
  • Monolithic power IC in which the control unit(CMOS) and power MOSFET are incorporated into one chip
  • 1ch low side switch for driving mechanical relay coil
  • AEC-Q100 Qualified(Grade 1)
X

Most Viewed