ROHM Product Detail

BV2HB090EUV-C (New)
Automotive Intelligent Power Device Dual Channel 80 mΩ High Side Switch

The BV2HB090EUV-C dual channel 80 mΩ Intelligent High Side Power Device integrates an Overcurrent load protection, a dual Temperature Shutdown mechanism which limits the internal thermal transients and reduces the mechanical stress of the IC, and a smart Active-Clamp circuit to dissipate the magnetic energy while switching off inductive loads and to protect internal circuits from overvoltage surges. Embedded Current Sense and Diagnostic features provide real time load current information and open or short circuit feedback in both on and off state. A 3.3 V and 5 V CMOS compatible input pin offers direct microcontroller connection without special interfaces or level shifters. The part is a high performance IPD, specifically designed to drive lamps and other electrical or electronic loads, suitable for 12 V battery connected automotive applications.

Product Detail

 
Part Number | BV2HB090EUV-CE2
Status | Recommended
Package | HTSSOP-C16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

High side switches

Generation

GEN3

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Current Sense

Overcurrent Protection

Limitation

Thermal Shut Down

Self-restart

Channel Number [ch]

2

ON Resistance(Typ.)[mΩ]

80

ON Resistance(Max.)[mΩ]

160

DC Output Current @Ta=85℃ [A]

3.4

Supply Voltage(Min.)[V]

6

Supply Voltage(Max.)[V]

28

Drain-Source Voltage (Max.)[V]

41

Single Pulse Energy 25°C [mJ]

90

Over Current Limit (Min.)[A]

11

Under voltage Detection Level(Max.)[V]

4

Current consumption(Typ.)[µA]

5000

Open Load Detect [V]

2.2

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.0)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Functional Safety Supportive Automotive Products
  • Short Circuit Load Protection
  • Overcurrent Limitation
  • Active Clamp and Overvoltage Protection
  • Dual Temperature Shutdown
  • Undervoltage Lock Out
  • Integrated Current SENSE Circuit
  • Loss of Ground Protection
  • Open Load and Short to Battery Diagnostics
X

Most Viewed