ROHM Product Detail

BV1HV050FJ-C
1ch High Side Switch

BV1HV050FJ-C is a 1ch high side switch for automotive application. It has a built in hiccup mode overcurrent protection function, thermal shutdown protection function, open load detection function, under voltage lockout function. It is equipped with diagnostic output function for abnormality detection.

Product Detail

 
Part Number | BV1HV050FJ-CE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

High side switches

Generation

GEN2

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Standard / Error Flag

Overcurrent Protection

Hiccup

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

50

ON Resistance(Max.)[mΩ]

115

Output Current (Typ) @Ta=85℃ [A]

2.6

Supply Voltage(Min.)[V]

4.5

Supply Voltage(Max.)[V]

28

Drain-Source Voltage (Max.)[V]

45

Single Pulse Energy 25°C [mJ]

140

Over Current Limit (Min.)[A]

3

Under voltage Detection Level(Max.)[V]

4

Current consumption(Typ.)[µA]

3500

Open Load Detect [V]

3

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade1)
  • Built in Hiccup Mode Overcurrent Protection Function (OCP)
  • Built-in Thermal Shutdown Protection Function (TSD)
  • Built-in Open Load Detection Function (OLD)
  • Built-in Under Voltage Lockout Function (UVLO)
  • Low On-Resistance RON = 50mΩ (Typ)
  • Monolithic Power Management IC with the Control Block (CMOS) and Power MOSFET Mounted on a Single Chip
X

Most Viewed