ROHM Product Detail

BV1HAC85EFJ-C
40V Breakdown Voltage Variable Overcurrent Detection 1ch Load Switch for Automotive

BV1HAC85EFJ-C is a single Nch MOSFET high side load switch applicable to 8.0 V to 28.0 V input. It has a built-in overcurrent protection, Thermal shutdown protection, soft-start function and low power output OFF function. It is equipped with error flag notification pin to indicate thermal shutdown and overcurrent. Single chip power supply management is possible.

Product Detail

 
Part Number | BV1HAC85EFJ-CE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

High side switches

Generation

GEN2

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Variable Overcurrent Limit

Overcurrent Protection

Limitation

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

85

ON Resistance(Max.)[mΩ]

260

DC Output Current @Ta=85℃ [A]

2.7

Supply Voltage(Min.)[V]

8

Supply Voltage(Max.)[V]

28

Drain-Source Voltage (Max.)[V]

45

Single Pulse Energy 25°C [mJ]

46

Over Current Limit (Min.)[A]

8.7

Under voltage Detection Level(Max.)[V]

6

Current consumption(Typ.)[µA]

2000

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.0)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Dual TSD(This IC has thermal shutdown function (Junction temperature detect) and ΔTj Protection function (Power-MOS steep temperature rising detect).)
  • Low On-Resistance Single Nch MOSFET Switch
  • Variable Output Soft-Start Time
  • Overcurrent Protection Function (Latch-Off)
  • Thermal Shutdown Protection Function (TSD)
  • Low Voltage Output OFF Function (UVLO)
  • Error Flag Notification Pin
X

Most Viewed