ROHM Product Detail

BM6112HFV-C
Isolation Voltage 3750Vrms 1ch Gate Driver Providing Galvanic Isolation

BM6112HFV-C is a gate driver with isolation voltage of 3750Vrms, I/O delay time of 150ns, and incorporates fault signal output function, ready signal output function, under voltage lockout (UVLO) function, short circuit protection (SCP) function, active miller clamping function, output state feedback function and temperature monitor function.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BM6112HFV-CE2
Status | Recommended
Package | SSOP-B28WR6
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

3750

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

14

Vcc2(Max.)[V]

20

VEE2[V]

-12 to 0

Iout(Max.)[A]

20

I/O Delay Time(Max.)[ns]

150

Min. Input Pulse Width[ns]

90

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

No

Temperature Monitor

Yes

Package Size [mm]

9.2x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Fault Signal Output Function
  • Ready Signal Output Function
  • Under Voltage Lockout Function
  • Short Circuit Protection Function
  • Active Miller Clamping Function
  • Output State Feedback Function
  • Temperature Monitor Function
  • IEC60747-17 (pending)
X

Most Viewed