ROHM Product Detail

BM6112AFV-C (Under Development)
Isolation Voltage 3750 Vrms 1ch Gate Driver Providing Galvanic Isolation

BM6112AFV-C is a gate driver with isolation voltage of 3750 Vrms, I/O delay time of 150 ns, and incorporates fault signal output function, ready signal output function, under voltage lockout (UVLO) function, short circuit protection (SCP) function, active miller clamping function, output state feedback function and temperature monitor function.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BM6112AFV-CE2
Package | SSOP-B28W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 2A

Specifications:

Isolation Voltage[Vrms]

3750

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

14

Vcc2(Max.)[V]

20

VEE2[V]

-12 to 0

Iout(Max.)[A]

20

I/O Delay Time(Max.)[ns]

150

Min. Input Pulse Width[ns]

90

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

No

Temperature Monitor

Yes

Package Size [mm]

9.2x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Fault Signal Output Function
  • Ready Signal Output Function
  • Under Voltage Lockout Function
  • Short Circuit Protection Function
  • Active Miller Clamping Function
  • Output State Feedback Function
  • Temperature Monitor Function
  • UL1577 (pending)

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68004
    • 3-Phase Gate Driver Board for a 100 kW Class Main Inverter (Traction Inverter) using TRCDRIVE pack™
    • GD6112TRC3P-EVK-003 is a reference design for a 3-phase gate driver board (GD Board), designed using the BST350T12P4PSAMPLE-EVK-002, TRCDRIVE pack™. It was designed to be capable of driving motors of 100 kW or more. It has also been proven to successfully drive a 100 kW motor in actual use.
      ※Only the design specifications and details are provided.

X

Most Viewed