ROHM Product Detail

BM60059FV-C
Isolation Voltage 2500 Vrms 1ch Gate Driver Providing Galvanic Isolation

The BM60059FV-C is a gate driver with an isolation voltage of 2500Vrms. It has an I/O delay time of 450ns, minimum input pulse width of 400ns, and incorporates the fault signal output function, undervoltage lockout (UVLO) function, short circuit protection (SCP) function, active miller clamping function, temperature monitoring, switching controller function, gate constant current driving function and output state feedback function.

Product Detail

 
Part Number | BM60059FV-CE2
Status | Recommended
Package | SSOP-B28W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

24

Vcc2(Min.)[V]

14

Vcc2(Max.)[V]

24

Iout(Max.)[A]

10

I/O Delay Time(Max.)[ns]

450

Min. Input Pulse Width[ns]

400

Switching Controller

Yes

Temperature Monitor

Yes

Package Size [mm]

9.2x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Fault Signal Output Function
  • Under Voltage Lockout Function
  • Short Circuit Protection Function
  • Fast Turn Off Function for Short Circuit Protection
  • Soft Turn Off Function for Short Circuit Protection (Adjustable turn off time)
  • Active Miller Clamping
  • Temperature Monitor
  • Switching Controller
  • Gate Constant Current Driving Function
  • Output State Feedback Function
X

Most Viewed