ROHM Product Detail

BM60214FU-C (Under Development)
1200V High Voltage High and Low side Driver

The BM60214FU-C is high and low side drive IC which operates up to 1200V with bootstrap operation, which can drive N-channel power MOSFET and IGBT. Under-voltage Lockout (UVLO) function and Miller Clamp function are built-in.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BM60214FU-CE2
Package | SSOP-C26W
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Channel

2

High-side floating supply voltage [V]

1200

Turn-on/off time (Typ.) [ns]

55

Vcc(Min.)[V]

10

Vcc(Max.)[V]

24

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

7.0x10.4 (t=2.4)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade1)
  • High-side Floating Supply Voltage 1200V
  • Active Miller Clamping
  • Under Voltage Lock Out Function
  • 3.3V and 5.0V Input Logic Compatible
X

Most Viewed