ROHM Product Detail

BD2311ANVX-LB (Under Development)
Single-Channel Ultra-Fast Gate Driver

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. BD2311ANVX-LB is a single gate driver capable of driving GaN HEMTs at Ultra-Fast with narrow pulses, which can contribute to the long-range and high accuracy of LiDAR. It can supply 5.4 A output current in a small 6-pin SON package. As a protection function, the driver includes an Undervoltage Lockout (UVLO) between VCC and GND.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD2311ANVX-LBE2
Package | SSON06RX2020
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Low-side

Isolation Type

Non-isolated

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

I/O Delay Time(Max.)[ns]

Rise=3.4ns(typ)/ Fall=3.0ns(typ)

Min. Input Pulse Width[ns]

1.25

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

2.0x2.0 (t=0.6)

Find Similar

Features:

  • Gate Driver Voltage Range 4.5 V to 5.5 V
  • Minimum Input Pulse Width 1.25 ns (220 pF load)
  • Typical Rise Time 0.65 ns (220 pF load)
  • Typical Fall Time 0.70 ns (220 pF load)
  • Built-in Undervoltage Lockout (UVLO) between VCC and GND
  • Inverting and Non-inverting Inputs
  • Small Package SSON06RX2020
X

Most Viewed