ROHM Product Detail

BD96340MFF-C (New)
Driver MOSFET IC for Automotive

BD96340MFF-C is a Driver MOSFET IC (DrMOS) developed for use with ROHM automotive SoC PMICs. Supporting up to 20 A continuous output current and 30 A peak current, it works in combination with ROHM automotive SoC PMICs to enable scalable power supply configurations for increasingly low-voltage, high-current SoC requirements. This AEC-Q100 qualified device supports functional safety analysis for automotive applications. It also integrates protection functions such as OCP, TSD, UVLO, and OVLO, making it suitable for high-reliability automotive systems including advanced driver assistance systems, driver monitoring systems, and sensing cameras.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD96340MFF-CE2
Status | Recommended
Package | VFN27FV5030
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Channel Number [ch]

1

Vcc1 (Min.) [V]

2.7

Vcc1 (Max.) [V]

5.5

Load Current [A]

20

Peak Current [A]

30

Package Size [mm]

5.0x3.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Functional Safety Supportive Automotive Products
  • Built-in Up to 20 A Continuous Output Current and 30 A Peak Output Current Ability MOSFETs
  • Built-in Protection. OCP (Over Current Protection), TSD (Thermal Shutdown)
  • Built-in UVLO (Under Voltage Lockout), OVLO (Over Voltage Lockout)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD96801-EVK-302
    • The evaluation board has been designed to be used as a daughter board(DB) in combination with the main board PMIC-MB-EVK(MB) and the software GUI interface. It can also be operated in stand-alone mode without GUI software. The BD96801 contains 4 buck converters and 3 LDOs that can be flexibly configured via factory OTP settings, user EEPROM settings or I2C commands.

  • Quick Start Guide User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed