ROHM Product Detail

BD7J101HFN-LB
Low Power Isolated Flyback Converter IC with Integrated Switching MOSFET

This is the product guarantees long time support in Industrial market. This IC is an optocoupler-less isolated flyback converter. It is not necessary to use any optocouplers and feedback circuits by a third winding of transformers; these have been ever required to obtain a stable output voltage in conventional applications. Furthermore, adoption of the original adapter type technology that controls on time makes the external phase compensation parts unnecessary, which realizes the designs of isolated power supply application with drastic reduction of parts number, minimization of application circuits, and high reliability.

Product Detail

 
Part Number | BD7J101HFN-LBTR
Status | Recommended
Package | HSON8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

FET

Integrated

Controller Type

PWM

Output Power [W]

2.5W@Vin=24V 5W@Vin=48V

Switch Current Limit(Typ.)[A]

0.9

Vin1(Min.)[V]

8

Vin1(Max.)[V]

80

SW frequency (Max.)[kHz]

400

Channel

1

Light Load mode

Yes

EN

Yes

Soft Start

Yes

Thermal Shut-down

Recovery

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

2.9x3.0 (t=0.6)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • No Need of Any Optocouplers and Third Winding of Transformers
  • Set Output Voltage with Two External Resistors and Ratio of Transformer Turns
  • Adopt of Original Adapter Type Technology that Controls On Time
  • No Need of External Phase Compensation Parts by High-speed Load Response
  • Low Output Ripple by Fixed Switching Frequency(At normal operation)
  • High Efficient Light Load Mode(At PFM operation)
  • Shutdown and Enable Control
  • Built-in 120 V Switching MOSFET
  • Soft Start Function
  • Load Compensation Function
  • Various Protection Function
    Input Under Voltage Lockout(VIN UVLO)
    Over Current Protection(OCP)
    Over Voltage Protection(OVP)
    Short Circuit Protection(SCP)
    Thermal Shutdown(TSD)
    Battery Short Protection(BSP)
    Enable Over Voltage Protection(ENOVP)
X

Most Viewed