ROHM Product Detail

BD7F200UEFJ-LB
Optocoupler-less Isolated Flyback Converter

This product guarantees long time supply availability in the industrial instrumentation market.
BD7F200 is an optocoupler-less Isolated Flyback Converter. An optocoupler or the tertiary winding feedback circuit which was needed to obtain a stable output voltage isolated by a transformer in the conventional application becomes unnecessary, thus, the number of parts is reduced drastically, producing a small-sized and high-reliability application isolated type power supply. Furthermore, a highly by the use of the Original Adapted-Type ON-Time Control Technology, it makes the external phase compensation parts become unnecessary, therefore a highly efficient isolated type power supply application can easily be produced.

Product Detail

 
Part Number | BD7F200UEFJ-LBE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

FET

Integrated

Controller Type

PWM

Output Power [W]

5W@Vin=12V 10W@Vin=24V

Switch Current Limit(Typ.)[A]

2.75

Vin1(Min.)[V]

8

Vin1(Max.)[V]

40

SW frequency (Max.)[kHz]

400

Channel

1

Light Load mode

Yes

EN

Yes

Soft Start

Yes

Thermal Shut-down

Recovery

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.0)

Find Similar

Features:

  • Guaranteed long time supply availability for
    Industrial Applications.
  • No need for an optocoupler or a transformer tertiary
    winding.
    The output voltage can be set by two external
    resistors and the transformer turns ratio.
  • Uses Original Adapted Type ON-Time Control Technology.
    High-speed load response is realized and external
    phase compensation parts are unnecessary.
  • Fixed switching frequency and low output ripple
  • Highly efficient light load mode available (PFM
    operation)
  • Shutdown / Enable Control
  • Built-in N-Channel MOSFET
  • Soft start function
  • Output load compensation function
  • Protection functions:
    VIN Under Voltage Lock-Out (VIN UVLO)
    Over Current Protection (OCP)
    Thermal Shutdown Protection (TSD)

Videos & Catalogs

 
Loading...
X

Most Viewed