ROHM Product Detail

BD7F100UEFJ-LB
Optocoupler-less Isolated Flyback Converter

This product guarantees long time supply availability in the industrial instrumentation market. BD7F100UEFJ-LB is an optocoupler-less Isolated Flyback Converter. An optocoupler or the tertiary winding feedback circuit which was needed to obtain a stable output voltage isolated by a transformer in the conventional application becomes unnecessary, thus, the number of parts is reduced drastically, producing a small-sized and high-reliability application isolated type power supply. Furthermore, a highly by the use of the Original Adapted-Type ON-Time Control Technology, it makes the external phase compensation parts become unnecessary, therefore a highly efficient isolated type power supply application can easily be produced.

This IC uses different production line against series model BD7F100EFJ-LB for the purpose of improving production efficiency. We recommend using this IC for your new development. Electric characteristics noted in Datasheet does not differ between Production Line. In addition, the data of BD7F100EFJ-LB is disclosed for documents and design models unless otherwise specified.

Product Detail

 
Part Number | BD7F100UEFJ-LBE2
Status | Active
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

FET

Integrated

Controller Type

PWM

Output Power [W]

1W@Vin=5.0V 5W@Vin=24V

Switch Current Limit(Typ.)[A]

1.25

Vin1(Min.)[V]

3

Vin1(Max.)[V]

40

SW frequency (Max.)[kHz]

400

Channel

1

Light Load mode

Yes

EN

Yes

Soft Start

Yes

Thermal Shut-down

Recovery

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.0)

Find Similar

Features:

  • Guaranteed long time supply availability for
    Industrial Applications.
  • No need for an optocoupler or a transformer tertiary winding.
    The output voltage can be set by two external
    resistors and the transformer turns ratio.
  • Uses Original Adapted Type ON-Time Control Technology.
    High-speed load response is realized and external
    phase compensation parts are unnecessary.
  • Fixed switching frequency and low output ripple
  • Highly efficient light load mode available (PFM operation)
  • Shutdown / Enable Control
  • Built-in N-Channel MOSFET
  • Soft start function
  • Output load compensation function
  • Protection functions:
    VIN Under Voltage Lock-Out (VIN UVLO)
    Over Current Protection (OCP)
    Thermal Shutdown Protection (TSD)
X

Most Viewed