ROHM Product Detail

BD7F005EFJ-C
Isolated Type Fly-back Converter IC with Integrated Switching MOSFET for Automotive

BD7F005EFJ-C is an opto-coupler-less isolated flyback converter. Feedback circuit by optocouplers or the auxiliary winding of transformers becomes unnecessary, contributing to reduction of set parts. Furthermore, the adoption of original adapted ON-time control technology enables fast load response. In addition, the various protection function realizes the designs of isolated power supply application for high reliability.

Product Detail

 
Part Number | BD7F005EFJ-CE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 8 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

FET

Integrated

Controller Type

PWM

Output Power [W]

2W@Vin=12V

Switch Current Limit(Typ.)[A]

1.38

Vin1(Min.)[V]

3.4

Vin1(Max.)[V]

42

SW frequency (Max.)[kHz]

363

Channel

1

Light Load mode

Yes

EN

Yes

Soft Start

Yes

Thermal Shut-down

Recovery

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • No Need for Optocoupler and Third Winding of Transformer
  • Set Output Voltage with Two External Resistors and Ratio of Transformer Turns
  • Adopt of Original Adapted ON-time Control Technology Fast Load Response
  • High Efficiency at Light Load Mode (PFM Operation)
  • Shutdown Function / Enable Control
  • Built-in 60V Switching MOSFET
  • Frequency Spectrum Spread
  • Soft Start Function
  • Load Compensation Function
  • Various Protection Function
    Input Low Voltage Lockout (UVLO)
    Over Current Protection (OCP)
    Thermal Shutdown (TSD)
    REF Pin Open Protection (REFOPEN)
    Short Circuit Protection (SCP)
    Battery Short Protection (BSP)
  • HTSOP-J8 Package
X

Most Viewed