ROHM Product Detail

Not Recommended for New Designs BD91411GW
Built-in OVP Micro USB Switch with USB2.0, MHL™ and Audio

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD91411GW-E2
Package | UCSP75M3
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Max.)[V]

30

ON Resistance [mΩ]

120

Over Current Detect [A]

Min. 2.0

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.0x3.0 (t=0.85)

Features:

・ Complete solution for mini/micro USB connect multiplexing.
・ MHL/USB/UART 2paths, AUDIO 1path, Monaural Microphone 1path in 4 to 1 multiplexer.
・ Compatible with USB High Speed/Full Speed.
・ CECBUS to ID bypass switch.
・ Audio switch handle with negative voltage signal.
・ Microphone signal paths to VBUS or HDPR are built in.
・ ID resistance support to CEA936A, Battery Charging Specification (BCS) ver1.2, MCPC, USB-OTG and MHL specification.
・ Power-On Reset.
・ USB Charger detection support with BCS ver1.2 specification.
・ Over voltage protection (OVP) up to 28V about VB(VBUS) input and VC(cradle) input.
・ Power multiplexer OVP input about VB and VC.
・ Internal Low Ron FET about OVP(VB and VC).
・ OTG power path switch (Output side in this power path support 28V protection) is built in.
・ VBUS linked LDO(4.9V or 3.3V are selectable.)
・ I²C compatible Interface.
X

Most Viewed