ROHM Product Detail

BD6047AGUL
Negative Voltage Protection type Charge protection ICs with Built-in FET

BD6047AGUL protects the devices from the abnormal input voltage at the USB port. Addition to the conventional charge protection IC, it prevents the negative voltage happened by the USB reverse insertion without any additional components. ROHM's original charge protection IC series enables to protect the abnormal input voltage from -30V to +30V.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6047AGUL-E2
Status | Recommended
Package | VCSP50L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Min.)[V]

-30

Supply Voltage(Max.)[V]

30

ON Resistance [mΩ]

125

Over Current Detect [A]

Min. 1.7

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.95x1.95 (t=0.55)

Find Similar

Features:

  • Over Voltage Protection up to 30V
  • Negative Voltage Protection down to -30V
  • Over voltage Lockout (OVLO)
  • Under voltage Lockout (UVLO)
  • Over Current Protect
  • Thermal Shut Down
X

Most Viewed