ROHM Product Detail

BD6040GUL
Standard Protection Type

The BD6040 GUL , BD6041GUL charger protection IC developed for portable devices provides up to 28V of over voltage protection for charger ICs. Built-in circuits include overvoltage lockout, overcurrent limit, undervoltage protection, internal startup delay, and status flag.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BD6040GUL-E2
Status | Recommended
Package | VCSP50L1
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Supply Voltage(Max.)[V]

30

ON Resistance [mΩ]

125

Over Current Detect [A]

Min. 1.2

Operating Temperature (Min.)[°C]

-35

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x1.6 (t=0.55)

Find Similar

Features:

・ 28V (max) overvoltage protection
・ Low quiescent current (45μA)
・ Low Ron (125mΩ) FET
・ Overvoltage lockout (OVLO) circuit
・ Undervoltage lockout (UVLO) circuit
・ Internal 2msec start up delay
・ Overcurrent protection circuit
8) Compact package: VCSP50L1(1.6mm x 1.6mm, t=0.55mm)
X

Most Viewed