ROHM Product Detail

Not Recommended for New Designs BD8668GW
Boost DC/DC Charger With Input Current Limiter

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8668GW-E2
Package | UCSP75M2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

4.1

Supply Voltage(Max.)[V]

5.5

ON Resistance [mΩ]

70

Charge Voltage [V]

8.4±0.5%

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.2x2.2 (t=0.85)

Features:

  • CP/CV Charging
  • Charge-On/ Off control available with EN pin
  • Integrated Input Detection (VBUSOK)
  • Integrated Power Good
  • Boost Switching Topology
  • Low Ron integrated MOSFET
  • Output Short Circuit Protection
  • 0.4mm pitch Chip Scale Package (UCSP75M2)
X

Most Viewed