ROHM Product Detail

BM1R00178F
High Efficiency, Low Standby Power and CCM Corresponding Secondary Side Synchronous Rectification Controller IC

BM1R00178F is synchronous rectification controller to be used in the secondary side output. It has a built-in low consumption and high accuracy shunt regulator, which reduces standby power. Since the shunt regulator is made up of completely independent chips, it can operate as a GND reference even when it is used with High Side. At continuous conduction mode (CCM) operation, further space saving can be realized when operating without the input switching synchronizing signal of the primary side. BM1R00178F also feature a wide operating supply voltage of 2.7V to 32V for various output applications. In addition, by adopting the high voltage 120V (Max) process, it is possible to monitor the drain voltage directly.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM1R00178F-E2
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Channel

1

Controller Type

SR

Circuit Configuration

Flyback

Vin1 (Min.)[V]

2.7

Vin1 (Max.)[V]

32

Shunt Regulator Accuracy (%)

0.5

VCC OVP

Auto Restart

OVP

Fixed

Compulsion OFF Time (typ. μs)

3

FET

-

Drain Monitor Voltage [V]

120

BR PIN

No

Light Load mode

No

EN

No

Thermal Shut-down

Auto Restart

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.2 (t=1.71)

Find Similar

Features:

  • Key Specifications
    • ·Supply Voltage 2.7V to 32V
    • ·Circuit Current (No Switching): 800μA(Typ)
    • ·DRAIN Monitor Pin Absolute Voltage: 120V(Max)
    • ·Operating Temperature Range: -40°C to +105°C
  • Built-in Low Consumption and High Accuracy Shunt Regulator, which Reduces Standby Power
  • Synchronous Rectification FET Layout: High/Low Side
  • 120V (Max) High Voltage Process DRAIN Monitor Pin
  • Wide Supply Voltage Range of 2.7V to 32V
  • Supports Drive Type: PWM, QR and LLC Controller etc.
  • No Input Required on the Primary-Side at CCM
  • Built-in Over Voltage Protection for SH_IN and SH_OUT Pin
  • Built-in Thermal Shutdown Function
X

Most Viewed