ROHM Product Detail

BM3GQ1A2MUV-LBZ
Quasi-resonant AC/DC Converter Built-in 650 V GaN HEMT

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. BM3GQ1A2MUV-LBZ is a quasi-resonant AC/DC converter that provides an optimum system for all products which has an electrical outlet. Quasi-resonant operation enables soft switching and helps to keep the EMI low. It can be designed easily because 650 V GaN HEMT and current detection resistor are integrated. The burst operation reduces power consumption at light load. BM3GQ1A2MUV-LBZ includes various protection functions, such as soft start function, burst operation function, over current protection per cycle, over voltage protection, overload protection.

Product Detail

 
Part Number | BM3GQ1A2MUV-LBZE2
Status | Recommended
Package | VQFN41V8080K
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

FET

GaN HENT Integrated

Controller Type

QR

Vin1(Min.)[V]

7.4

Vin1(Max.)[V]

55

Vmax (DrainMax) [V]

650

Start Circuit

Integrated

SW frequency(Max.)[kHz]

120

BR PIN

No

On Resistor (MOSFET)[Ω]

0.15

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

8.0x8.0 (t=1.0)

Find Similar

Features:

  • Built-in 650 V GaN HEMT
  • Quasi-resonant Type (Low EMI)
  • Frequency Reduction Function
  • Burst Operation at Light Load
  • VCC UVLO (Under Voltage Lock Out)
  • Over Current Protection Circuit per Cycle
  • Soft Start Function
  • ZT Pin Trigger Mask Function
  • ZT OVP (Over Voltage Protection)
  • AC UVLO (Under Voltage Lock Out)
  • X-capacitor Discharge Function
X

Most Viewed