BM2P241W-Z
Non-isolated Type PWM DC/DC Converter IC with Built-in Switching MOSFET

The PWM type DC/DC converter for AC/DC provides an optimum system for all products that include an electrical outlet. It enables simpler design of a high effective converter specializing in non-isolation. By a built-in startup circuit that tolerates 650 V, this IC contributes to low power consumption. A current detection resistor as internal device realizes the small power supply designs. Since a current mode control is utilized, the current can be restricted in each cycle and an excellent performance is demonstrated in the bandwidth and transient response. The switching frequency is fixed to 65 kHz. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in Super Junction MOSFET which tolerates 650 V makes the design easy.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM2P241W-Z
Status | Recommended
Package | DIP7K
Unit Quantity | 2000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

AC Monitor Function

No

BR UVLO

No

Current Detection Resistors

Integrated

Dynamic Over Current Detection

Yes

External LATCH Function

No

FB OLP

Auto Restart

Frequency Reduction Function

Yes

Over Current Detection Current (typ.)[A]

1.46

VH Terminal UVLO

No

Feedback Voltage (typ.)[V]

20

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

12

Vin1(Max.)[V]

26.78

Withstand Voltage [V]

650

SW Frequency (Max.)[kHz]

65

VCC OVP

Auto Restart

BR PIN

No

On Resistor (MOSFET)[Ω]

1.9

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

9.27x6.35 (t=5.33)

Find Similar

Features:

  • PWM Current Mode Method
  • Frequency Hopping Function
  • Burst Operation at Light Load
  • Built-in 650 V Startup Circuit
  • Built-in 650 V Super Junction MOSFET
  • VCC UVLO (Under Voltage Lockout)
  • VCC OVP (Over Voltage Protection)
  • Over Current Detection Function per Cycle
  • Soft Start Function
X

Most Viewed