BM2P151S-Z
Non-isolated Type PWM DC/DC Converter IC with Built-in Switching MOSFET
						
						
						
						
						BM2P151S-Z
						
						Non-isolated Type PWM DC/DC Converter IC with Built-in Switching MOSFET
						 
						
						
					
				
			
		
			
				
				The PWM type DC/DC converter for AC/DC provides an optimum system for all products that include an electrical outlet. It enables simpler design of a high effective converter specializing in non-isolation. By a built-in startup circuit that tolerates 650V, this IC contributes to low power consumption. A current detection resistor as internal device realizes the small power supply designs. Since a current mode control is utilized, the current can be restricted in each cycle and an excellent performance is demonstrated in the bandwidth and transient response. The switching frequency is fixed to 65kHz. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in Super Junction MOSFET which tolerates 650V makes the design easy.
You can choose from a variety of power and topology evaluation boards.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
FET
Integrated
Controller Type
PWM
Vin1(Min.)[V]
12
Vin1(Max.)[V]
16.2
Vmax (DrainMax) [V]
650
Start Circuit
Integrated
SW frequency(Max.)[kHz]
65
Vcc OVP
Auto Restart
BR PIN
No
On Resistor (MOSFET)[Ω]
1.5
Channel
1
Light Load mode
Yes
EN
No
Soft Start
Yes
Thermal Shut-down
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
9.27x6.35 (t=5.33)
Features:
- PWM Current Mode Method
- Frequency Hopping Function
- Burst Operation at Light Load
- Built-in 650V Startup Circuit
- Built-in 650V Super Junction MOSFET
- VCC UVLO (Under Voltage Lockout)
- VCC OVP (Over Voltage Protection)
- Over Current Detection Function per Cycle
- Soft Start Function
