BM2P10B3JK-Z (Under Development)
Built-in Switching MOSFET PWM-type DC/DC Converter IC
BM2P10B3JK-Z (Under Development)
Built-in Switching MOSFET PWM-type DC/DC Converter IC
This series of PWM-type DC/DC converters for AC/DC supplies the optimum system for all products in which an outlet is present. It is compatible with both insulated and non-insulated, and various types of low-power consumption converters can be easily designed. The built-in 800V startup circuit contributes to low power dissipation. A highly flexible power supply design is achieved by externally installing a current detection resistor for switching. Because of the use of current mode control, the current is limited every cycle, providing excellent performance in bandwidth and excessive response. The switching frequency is fixed at 100kHz. When turned light load, the frequency is reduced to achieve high efficiency. Built-in frequency hopping function contributes to low EMI. Built-in 800V switching MOSFET enables easy designing.
Product Detail
Specifications:
FET
Integrated
Controller Type
PWM
Vin1(Min.)[V]
8.9
Vin1(Max.)[V]
26
Vmax (DrainMax) [V]
800
Start Circuit
Integrated
SW frequency(Max.)[kHz]
100
Vcc OVP
Auto Restart
BR PIN
Yes
On Resistor (MOSFET)[Ω]
3.5
Channel
1
Light Load mode
Yes
EN
No
Soft Start
Yes
Thermal Shut-down
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
9.27x6.35 (t=5.33)
Features:
- PWM Current Mode Control
- Frequency Hopping Function
- Burst Operation at Light Load
- Frequency Reduction Function
- Built-in 800V Startup Circuit
- Built-in 800V Switching MOSFET
- VCC UVLO (Under Voltage Lockout)
- VCC OVP (Over Voltage Protection)
- SOURCE Pin Open Protection
- SOURCE Pin Function of Leading Edge Blanking
- Over Current Detection Function per Cycle
- Over Current Detection AC Compensation Function
- Soft Start Function
- Secondary Over Current Protection Circuit