ROHM Product Detail

BM2P095F
PWM type DC/DC converter IC Included a Switching MOSFET

The PWM type DC/DC converter BM2P095F for AC/DC provides an optimal system for all products that include an electrical outlet. BM2P095F supports both isolated and non-isolated devices, enabling simpler design of various types of low-power electrical converters. The built-in 650V HV starter circuit contributes to low-power consumption. A higher degree of design freedom can be achieved with current detection resistors as external devices. Current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response since current mode control is utilized. The switching frequency is 65 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function that contributes to low EMI is also included on chip. Design can be easily implemented because includes a 650V switching MOSFET.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM2P095F-GE2
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

8.9

Vin1(Max.)[V]

26

Vmax (DrainMax) [V]

650

Start Circuit

Integrated

SW frequency(Max.)[kHz]

65

Vcc OVP

Latch

BR PIN

No

On Resistor (MOSFET)[Ω]

8.5

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.2 (t=1.71)

Find Similar

Features:

  • PWM frequency : 65kHz
  • PWM current mode control
  • Burst operation when load is light
  • Frequency reduction function
  • Built-in 650V starter circuit
  • Built-in 650V switching MOSFET
  • VCC pin Under-Voltage protection
  • VCC pin Over-Voltage protection
  • SOURCE pin Open Protection
  • SOURCE pin Short Protection
  • SOURCE pin Leading Edge Blanking function
  • Per-cycle Over-Current Protection Circuit
  • Soft start
  • Secondary Over-Current Protection Circuit
X

Most Viewed