ROHM Product Detail

BM2P074KF
PWM type DC/DC converter IC Included 800V MOSFET

The PWM type DC/DC converter (BM2P074KF-G) for AC/DC provide an optimum system for all products that include an electrical outlet. BM2P074KF-G supports both isolated and non-isolated devices, enabling simpler design of various types of low-power electrical converters. BM2P074KF-G built in a HV starter circuit that tolerates 800V, it contribute to low-power consumption. With current detection resistors as external devices, a higher degree of design freedom is achieved. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is 65 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, which contributes to low EMI. We can design easily, because BM2P074KF-G includes the switching MOSFET.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM2P074KF-GE2
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

10.2

Vin1(Max.)[V]

26

Vmax (DrainMax) [V]

800

Start Circuit

Integrated

SW frequency(Max.)[kHz]

65

Vcc OVP

Auto Restart

BR PIN

No

On Resistor (MOSFET)[Ω]

6.7

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.2 (t=1.71)

Find Similar

Features:

  • PWM frequency : 65kHz
  • PWM current mode method
  • Burst operation when load is light
  • Frequency reduction function
  • Built-in 800V start circuit
  • Built-in 800V switching MOSFET
  • VCC pin under voltage protection
  • VCC pin overvoltage protection
  • SOURCE pin Open protection
  • SOURCE pin Short protection
  • SOURCE pin Leading-Edge-Blanking function
  • Per-cycle over current protection circuit
  • Soft start
  • Secondary Over current protection circuit
X

Most Viewed