ROHM Product Detail

BM2P061NF-Z (Under Development)
PWM Type DC/DC Converter IC With Integrated Switching MOSFET

The PWM Type DC/DC Converter for AC/DC provides an optimal system for all products that include an electrical outlet. This IC supports isolated power supply and enables simpler designs of various low power consumption electrical converters. It realizes the high flexibility in power supply design by incorporating a switching MOSFET and with external current detection resistor. This IC can make high efficiency power supply because it operates frequency reduction and burst operation at light load. Also, it has under voltage lockout and over voltage protection. This IC has following various protection functions.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BM2P061NF-ZE2
Package | SOP20A
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Specifications:

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

11

Vin1(Max.)[V]

52

Vmax (DrainMax) [V]

730

Start Circuit

Integrated

SW frequency(Max.)[kHz]

65

Vcc OVP

Auto Restart

BR PIN

No

On Resistor (MOSFET)[Ω]

1

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

12.8x10.3 (t=2.65)

Find Similar

Features:

  • VCC Pin Under Voltage Lockout (VCC UVLO)
  • VCC Pin Over Voltage Protection (VCC OVP)
  • VCC OVP Voltage Setting Function
  • PWM Type Current Mode Control
  • Frequency Reduction Function
  • Burst Operation at Light Load
  • Burst Voltage Hysteresis Setting Function
  • Minimum ON Width Adjustment
  • Soft Start Function
  • FB Pin Overload Protection Function (FB OLP)
  • Over Current Protection Function by Cycle
  • Over Current Detection Compensation Function by VH Voltage Detection
  • Dynamic Over Current Protection
  • Leading Edge Blanking Function
X

Most Viewed