ROHM Product Detail

BM2P060LF-Z
ON Resistor 0.7Ω, PWM Type DC/DC Converter IC With Integrated Switching MOSFET

The PWM Type DC/DC Converter for AC/DC provides an optimal system for all products that include an electrical outlet. This IC supports isolated power supply and enables simpler designs of various low power consumption electrical converters. It realizes the high flexibility in power supply design by incorporating a switching MOSFET and with external current detection resistor. This IC can make high efficiency power supply because it has AC low voltage protection function and X capacitor discharge function and operates frequency reduction, minimum ON width adjustment and burst operation at light load.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM2P060LF-ZE2
Status | Recommended
Package | SOP20A
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

11

Vin1(Max.)[V]

60

Vmax (DrainMax) [V]

730

Start Circuit

Integrated

SW frequency(Max.)[kHz]

65

BR PIN

No

On Resistor (MOSFET)[Ω]

0.7

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

12.8x10.3 (t=2.65)

Find Similar

Features:

  • AC Low Voltage Protection Function(AC UVLO)
  • X Capacitor Discharge Function
  • VCC Pin Low Voltage Protection(VCC UVLO)
  • PWM Type Current Mode Control
  • Frequency Reduction Function
  • Burst Operation at Light Load
  • Burst Voltage Setting Function
  • Minimum ON Width Adjustment at Light Load
  • Soft Start Function
  • FB Pin Overload Protection Function(FB OLP)
  • Over Current Protection Function by cycle
  • Over Current Detection Compensation Function by AC Voltage Detection
  • External Latch Function
  • Dynamic Over Current Protection
  • Leading Edge Blanking Function
X

Most Viewed