BM1Q021AFJ-LB
Quasi-resonant DC/DC Converters

This is the product guarantees long time support in Industrial market. This product is ideal for use in these applications. The quasi-resonant controller type DC/DC converter IC BM1Q0xxAFJ-LB provides the optimal system for products with electrical outlets. For quasi resonant vibration operation, soft switching is realized, contributing to low EMI. The switching MOSFET and current sensing resistor are external, allowing for highly flexible power supply designs. This IC has a built-in starter circuit that contributes to low standby power and high speed startup. When the IC is light load, the standby power is reduced due to the built-in burst operation function and the lower current consumption of the IC. It also has a variety of built-in protection functions such as soft start function, burst function, over current protection per cycle, over voltage protection, overload protection, and built-in the CS pin open protection, providing excellent safety.

Product Detail

 
Part Number | BM1Q021AFJ-LBE2
Status | Recommended
Package | SOP-J7S
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

AC Monitor Function

No

BR UVLO

No

Current Detection Resistors

External

Dynamic Over Current Detection

No

External LATCH Function

No

FB OLP

Auto Restart

Frequency Reduction Function

Yes

Over Current Detection Voltage (typ.)[V]

0.5

VH Terminal UVLO

No

ZT OVP

Auto Restart

FET

External

Controller Type

QR

Vin1(Min.)[V]

8.9

Vin1(Max.)[V]

26

Withstand Voltage [V]

650

SW Frequency (Max.)[kHz]

120

VCC OVP

Auto Restart

BR PIN

No

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • Quasi-resonant System
  • Built-in 650V Tolerate Starter Circuit
  • Burst Operation at Light Load / Frequency Reduction Function
  • Maximum Frequency 120kHz
  • AC Input Voltage Correction Circuit
  • VCC Pin Under Voltage Protection
  • VCC Pin Over Voltage Protection
  • Over Current Protection Circuit per Cycle
  • Output Driver 12 V Clamp Circuit
  • Soft Start Function
  • ZT Pin Trigger Mask Function
  • ZT Pin Over Voltage Protection
  • Output Overload Protection (Auto Restart)
  • CS Pin Open Protection Circuit (Auto Restart)
X

Most Viewed