ROHM Product Detail

BM1Q002FJ
Quasi-Resonant Control type DC/DC Converter IC

The quasi-resonant controller typed AC/DC converter IC (BM1Q00XFJ series) provides an optimum system for all products that include an electrical outlet. Quasi-resonant operation enables soft switching and helps to keep EMI low. With MOSFET for switching and current detection resistors as external devices, a higher degree of design freedom is achieved. As BM1Q00XFJ series built in HV starter circuit, it contributes to low consumption power and high speed start. Because the built-in burst mode is reduced switching loss and IC consumption current is low, Stand-by power is very low. Because BM1Q00XFJ series built-in soft-start, burst mode, over current limiter which is cycle-by-cycle, over load protection, over voltage protection, CS open protection and so on, BM1Q00XFJ series are highly safety.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM1Q002FJ-E2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

FET

External

Controller Type

QR

Vin1(Min.)[V]

8.9

Vin1(Max.)[V]

26

Start Circuit

Integrated

SW frequency(Max.)[kHz]

120

Vcc OVP

Latch

BR PIN

No

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

・Quasi-resonant method
・Built-in 650V tolerate start circuit
・Low power when load is light ( Burst operation)
・Maximum frequency control (120kHz)
・Frequency reduction function
・AC voltage correction function
・VCC pin : under voltage protection
・VCC pin : overvoltage protection
・Over-current protection (cycle-by-cycle)
・OUT pin : H voltage 12V clamp
・Soft start
・ZT trigger mask function
・ZT Over voltage protection
・FB Over Load protection [Auto-restart]
X

Most Viewed