ROHM Product Detail

BM1P067FJ
PWM Control IC

The PWM control IC for AC/DC "BM1P067FJ" provides an optimum system for all products that include an electrical outlet. A built-in start circuit that withstands 650 V helps to keep power consumption low. Both isolated and non-isolated versions are supported, making for simpler design of various types of low-power converters. Switching MOSFET and current detection resistors are external devices, thus achieving a higher degree of freedom in power supply design. The switching frequency is set as fixed. Since current mode control is used, a current limit is imposed in each cycle, and excellent performance is demonstrated in bandwidth and transient response. With a light load, frequency is reduced and higher efficiency is realized. A frequency hopping function is also built in, contributing to low EMI. Also on chip are soft start and burst functions, a per-cycle overcurrent limiter, VCC overvoltage protection, overload protection, and other protection functions.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM1P067FJ-E2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

FET

External

Controller Type

PWM

Vin1(Min.)[V]

8.9

Vin1(Max.)[V]

26

Start Circuit

Integrated

SW frequency(Max.)[kHz]

65

Vcc OVP

Auto Restart

BR PIN

No

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Auto Restart

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

· PWM current mode method
· Frequency Hopping function
· Burst operation / Frequency reduction function when load is light
· Built-in 650V start circuit
· VCC pin under voltage protection
· VCC pin over voltage protection
· CS pin Open protection
· CS pin Leading-Edge-Blanking function
· Per-cycle over current protection circuit
· Current protection with AC voltage compensation
· Soft start
· Secondary Over current protection circuit
X

Most Viewed