ROHM Product Detail

BD7673AG
PWM Control Type DC/DC Converter IC for AC/DC Driver

BD7673AG is a PWM controller type DC/DC converter for AC/DC that provides an optimum system for all products that requires an electrical outlet. This product supports both isolated and non-isolated devices. IC enables simple design of low-power electrical converters. With switching MOSFET and current detection resistor as external devices, it enables more freedom in design. Since the peak current control is utilized, peak current is controlled in each cycle, application excels wide bandwidth and transient response. BD7673AG includes various protective functions such as soft start function, burst unction, per-cycle over current limiter, VCC overvoltage protection and overload protection. An external latch pin (COMP pin) is provided, so that latch stopping (OFF) can be set by external signals. This function is available as overheating protection and over output voltage protection. The PWM switching frequency is fixed at 65 kHz. A frequency hopping function is included which contributes to low EMI.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD7673AG-GTR
Status | Recommended
Package | SSOP6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

FET

External

Controller Type

PWM

Vin1(Min.)[V]

8.5

Vin1(Max.)[V]

25

SW frequency(Max.)[kHz]

65

Vcc OVP

Latch

BR PIN

No

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Latch

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

 ・ PWM frequency of 65kHz
 ・ PWM current mode method
 ・ Low circuit current when UVLO is ON
 (12μA at VCC=12V)
 ・ Low circuit current without load
(Burst operation when load is light)
 ・ Built-in SW frequency hopping function
 ・ 250nsec leading-edge blanking
 ・ VCC UVLO / OVP
 ・ Per-cycle over current protection circuit
 ・ Soft start
 ・ Output overload protection (latch protection)
 ・ External latch function for COMP pin
 (Over heating protection function)
X

Most Viewed