ROHM Product Detail

BD28C50FJ-LB
PWM Types DC/DC Converter IC

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. The PWM type DC/DC converter for AC/DC provides an optimal system for all products that require an electrical outlet. This IC supports both isolated and non-isolated devices and enables simpler designs of various types of a low power consumption electrical converters. This IC has a lineup of VDD UVLO that support both Si and SiC of MOSFET. Power supplies can be designed flexibly by connecting a current detection resistor for the switching externally. Current is restricted in each cycle and excellent performances are demonstrated in a bandwidth and transient response since a current mode control is utilized. The switching frequency can be set by external resistor and capacitor on the RTCT pin.

Product Detail

 
Part Number | BD28C50FJ-LBE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Specifications:

FET

External

Controller Type

PWM

Vin1(Min.)[V]

6.9

Vin1(Max.)[V]

28

SW frequency(Max.)[kHz]

500

BR PIN

No

Channel

1

Light Load mode

Yes

EN

No

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.65)

Find Similar

Features:

  • PWM Current Mode Method
  • Low Power Consumption
  • The VDD Pin UVLO Function
  • Over Current Protection Function per Cycle
  • Switching Frequency Setting Pin
X

Most Viewed