BM2P013
PWM type DC/DC converter IC Included 650V MOSFET

The PWM type DC/DC converter (BM2PXX3) for AC/DC provide an optimum system for all products that include an electrical outlet. BM2PXX3 supports both isolated and non-isolated devices, enabling simpler design of various types of low-power electrical converters. BM2PXX3 built in a HV starter circuit that tolerates 650V, it contributes to low-power consumption. With current detection resistors as external devices, a higher degree of design freedom is achieved. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is 65 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, which contributes to low EMI. We can design easily, because BM2PXX3 includes the switching MOSFET.

You can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM2P013
Status | Recommended
Package | DIP7
Packing Type | Tube
Unit Quantity | 2000
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

AC Monitor Function

No

BR UVLO

No

Current Detection Resistors

External

Dynamic Over Current Detection

No

External LATCH Function

No

FB OLP

Auto Restart

Frequency Reduction Function

Yes

Over Current Detection Voltage (typ.)[V]

0.4

VH Terminal UVLO

No

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

8.9

Vin1(Max.)[V]

26

Withstand Voltage [V]

650

SW Frequency (Max.)[kHz]

65

VCC OVP

Latch

BR PIN

No

On Resistor (MOSFET)[Ω]

1.4

Channel

1

Light Load mode

No

EN

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

9.27x6.35 (t=4.3)

Find Similar

Features:

・ PWM frequency : 65kHz
・ PWM current mode method
・ Burst operation when load is light
・ Frequency reduction function
・ Built-in 650V start circuit
・ Built-in 650V switching MOSFET
・ VCC pin under voltage protection
・ VCC pin overvoltage protection
・ SOURCE pin Open protection
・ SOURCE pin Short protection
・ SOURCE pin Leading-Edge-Blanking function
・ Per-cycle over current protection circuit
・ Soft start
・ Secondary Over current protection circuit

Design Resources

 
List View
Search: ×

Documents

Tools

Packaging & Quality

Videos & Catalogs

 

Videos
Digital Datasheet | BM2SC12x Family of 1700V SiC ACDC Converters
2023-01-21 00:00:00.0 ( 1:15 )
ROHM has released compact 45W output AC/DC converter ICs with integrated high voltage SJ FET.
ROHM has released compact 45W output AC/DC converter ICs with integrated high voltage SJ FET.

Videos
Digital Datasheet | Compact Surface Mount High Power 45W Models BM2P06xMF-Z
2023-01-21 00:00:00.0 ( 1:33 )
ROHM developed the AC/DC fly-back converter ICs with an integrated 730V breakdown MOSFET.
ROHM developed the AC/DC fly-back converter ICs with an integrated 730V breakdown MOSFET.

Videos
Digital Datasheet | BM2SCQ12x Family of 1700V SiC ACDC Converters
2020-12-17 00:00:00.0 ( 1:15 )
The BM2SCQ12x series are integrated a 1700V SiC MOSFET and control circuitry.
The BM2SCQ12x series are integrated a 1700V SiC MOSFET and control circuitry.
X

Most Viewed