ROHM Product Detail

BM85060FV (New)
CRM Totem Pole PFC Controller IC

The BM85060FV is a critical conduction mode (CRM) power factor correction (PFC) controller IC designed to drive a bridgeless totem pole PFC topology. Bridgeless totem pole PFC consists of two totem pole legs: a fast-switching leg driven at high switching frequencies and a second leg operating at AC line frequency. This topology eliminates the need for a diode bridge, which is essential in conventional PFC circuits, and significantly improves efficiency and power density.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM85060FV-E2
Status | Recommended
Package | SSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Controller Type

PFC

Channel

1

Zero Detect

Auxiliary Winding

W/W Input IEC61000-3-2 Class-C Support

No

Vin1 (Typ.)[V]

2.5

Reference Voltage Accuracy (%)

2

Brown Out

Yes

VCC Discharge

Yes

OVP System

2 way

FET

-

VS Pin Over Voltage Protection (L/A)

Auto Restart

Vin1(Max.)[V]

36

VS Dynamic OVP (L/A)

Auto Restart

VS Short Protection (L/A)

Auto Restart

VCC OVP

Yes

BR PIN

No

SW Frequency (Max.)[kHz]

1000

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

6.5x6.4 (t=1.45)

Find Similar

Features:

  • Critical Conduction Mode (CRM) and Discontinuous Conduction Mode (DCM) Operation
  • Burst Mode Operation at Very Light Loads
  • Brownout Detection
  • X Capacitor Discharge Function
  • High Voltage Startup
  • Dynamic Response Enhancer
  • Protections
    • Output Over Voltage Protection (Fast Over Voltage, Second Over Voltage)
    • Output Under Voltage Protection (UVP)
    • Input Over Voltage Protection (VAC OVP)
    • Overload and Peak Current Limit Protection (Peak Current Limit, Soft Over Current)
    • Inrush Current Limit
    • Open Loop Detection
    • Internal TSD
    • AC Voltage Sudden Change Detection
    • Negative Over Current Limiter

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BM85060FV-EVK-001
    • Totem Pole PFC Controller Output 330W 390V BM85060FV Reference Board

  • User's Guide
X

Most Viewed