ROHM Product Detail

BM3GF02MUV-LBZ (Under Development)
Power Factor Correction Controller IC Built-in 650 V GaN HEMT

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. BM3GF01MUV-LBZ, BM3GF02MUV-LBZ incorporates the 650 V GaN HEMT and power factor correction converter (Power Factor Correction: PFC) that serve as switching devices to provide a compact, optimal system for all products that require power factor improvement. Boundary conduction mode control is adopted for the PFC IC and switching loss reduction and noise reduction are possible by zero current detection. Built-in GaN HEMT contributes to miniaturization and high-efficiency. Additionally, this IC enables external control of PFC ON/OFF by combining ROHM's QR IC with built-in GaN HEMT. It contributes to low standby power by stopping PFC during standby when PFC is not required.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BM3GF02MUV-LBZE2
Package | VQFN41V8080K
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Controller Type

PFC

Channel

1

Zero Detect

Auxiliary Winding

W/W Input IEC61000-3-2 Class-C Support

Yes (LowTHD)

Vin1 (Typ.)[V]

2.5

Reference Voltage Accuracy (%)

1.5

Brown Out

No

VCC Discharge

Yes

OVP System

1 way

FET

-

VS Pin Over Voltage Protection (L/A)

Auto Restart

Vin1(Max.)[V]

38

VS Short Protection (L/A)

Auto Restart

BR PIN

No

Startup VOUT Overshoot Countermeasure Function

Yes

SW Frequency (Max.)[kHz]

250

Light Load mode

Yes

EN

Yes

Thermal Shut-down

Yes

Vmax (DrainMax) [V]

650

FET Withstand Voltage [V]

650

Under Voltage Lock Out

Yes

On Resistor (MOSFET)[Ω]

0.07

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

8.0x8.0 (t=1.0)

Find Similar

Features:

  • Built-in 650 V Withstand Voltage GaN HEMT
  • Built-in 650 V Startup Circuit
  • Boundary Conduction Mode PFC
  • Turn-off Slew Rate Adjusting Pin
  • Built-in Low THD Circuit
  • ON/OFF Control with PFCOFF Pin
  • UVLO Function of VCC Pin
  • ZCD by Auxiliary Winding
  • Static OVP Function by VS Pin
  • Error Amplifier Input Short Protection by VS Pin
  • Over Voltage Boost Reduction Function at Startup
  • Over Current Protection per Cycle
X

Most Viewed